Product TNSLR-Q80WD-H1147
HF Read/Write Head
Order number: 7030418- Rectangular, height 40 mm
- Active face on top
- Plastic, PPS‐GF30
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101259858 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 309 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Rectangular |
| Construction size | 102 x 83 x 40 mm, Q80WD |
| Read/Write distance max. | 280 mm |
| Mounting conditions | Non-flush |
| Network protocol | Connection to RFID interface |
| Housing material | Plastic, Black |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68/IP69K |
Data Sheets
| German | 1114 KB |
| English | 1114 KB |
| French | 1115 KB |
| Spanish | 340 KB |
| Czech | 1114 KB |
| Dutch | 1114 KB |
| Romanian | 1115 KB |
| Russian | 1121 KB |
| Polish | 1115 KB |
| Chinese | 1194 KB |
| Turkish | 1115 KB |
CAD File
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Connectivity accessories
|
VT2-FKMV5-FKMV5-FSMV5
T-splitter for constructing an RFID line topology, stainless steel coupling nut |
100049243 |
|
RSEV57-TR2/RFID
Terminating resistor for constructing an RFID line topology, stainless steel retaining screw |
6636988 |
|
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633193 |
|
RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, open cable end, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633179 |
|
VB2-FKMV5-FSMV5.205-FSMV5.305/S2550
Y-splitter for re-powering a supply voltage for the RFID bus line topology, stainless steel coupling nut |
6636989 |

