Product RKCV5500-2M/S2500
Cable for RFID Application in the Food Industry
Connection Cable
Order number: 6633179- Jacket material: PP-EPDM
 - Jacket color: white
 - Suitable for drag chain use
 - Oil resistant in accordance with EN 60811-2-1
 - Free from halogen and silicone
 - Particularly resistant to abrasion
 - RoHS II/REACH compliant
 - Protection class: IP67, IP69K
 - End open
 - M12 female connector, straight, stainless steel
 - Cable length: 2.0 m
 

General data
| EAN | 4047101506167 | 
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable | 
| Customs tariff number | 85444290900 | 
| Country of origin | CN | 
| Weight | 1 g | 
Technical Data
| Application | RFID | 
| Design | Connection Cable | 
| Connector A | Female, M12 × 1, Straight, A-coded | 
| Number of pins | 5 | 
| Connector body | Plastic, PP, White | 
| Coupling nut/screw | Stainless Steel, V4A, Nickel-plated | 
| Voltage | 60 V | 
| Current | 4 A | 
| Cable diameter | Ø 8 mm | 
| Cable length | 2.0 m | 
| Cable jacket | PP-EPDM, White | 
| Number of Conductors | 2 | 
| Protection class | IP67, IP69K | 
Data Sheets
| German | 886 KB | 
| English | 886 KB | 
| French | 886 KB | 
| Spanish | 886 KB | 
| Czech | 886 KB | 
| Dutch | 886 KB | 
| Romanian | 887 KB | 
| Russian | 202 KB | 
| Polish | 887 KB | 
| Chinese | 941 KB | 
| Turkish | 887 KB | 
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB | 
| M12 Power Product Series | 1863 KB | 

