Product VT2-FKMV5-FKMV5-FSMV5
2-Way Splitter
T-Splitter without Cable
Order number: 100049243- M12 female connector–M12 female connector–M12 male connector
- Wired in parallel
- Stainless steel coupling nut
- RoHS compliant
- Protection class: IP67

General data
EAN | 4047101656879 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85366990990 |
Country of origin | CN |
Weight | 30 g |
Technical Data
Application | Signal |
Design | T-splitter |
Connector A | Male, M12 × 1, A-coded |
Connector B | Female, M12 × 1, A-coded |
Voltage | 60 V |