Product RSEV57-TR2/RFID
Terminating Resistor for Constructing an RFID Line Topology
Order number: 6636988- M12 male connector, 4-pin
- Stainless steel retaining screw
- 120-ohm resistance between pin 2 and pin 4
- RoHS compliant
- Protection class: IP67

General data
EAN | 4047101656213 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85332100000 |
Country of origin | CN |
Weight | 17 g |
Technical Data
Accessory type | Terminating resistor |
Network protocol | DeviceNet, CANopen |
Connector A | Male, M12 × 1 |