Product RA-SAB-5-24
Accessories
Spring Arm for Encoders
For Solid Shaft Encoders
Order number: 100038293- For encoders with a measuring wheel
- For small solid-shaft absolute encoders with a 36-mm flange
- Recommended contact pressure 5 N — corresponds to 6.5 mm of spring travel
- Maximum contact pressure 20 N
- Material: Aluminum

General data
EAN | 4047101593273 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 76169990990 |
Country of origin | DE |
Weight | 192 g |
Technical Data
Accessory type | Spring arm for encoders |
For use with | Encoders |