Product DX80N2Q45U
Radio Transmission System
Order number: 3800203Alternative order number : 800203
- Protection class IP67
- Mechanical screw-in thread M30 × 1.5
- Connection via M12 × 1 female connector, 4-pin
- Integrated multi-color display lights
- 2.4 GHZ frequency band
- Frequency hopping FHSS
- Time division multiplex access - TDMA
- Operating voltage: 3.6…5.5 VDC
- Current consumption: ≤ 100 µA
- Supply via 2x 3.6 V Li-ion AA batteries, supplied with the device
- FCC-ID UE300DX80-2400 This device complies with FCC para. 15, sub para. C, 15.247 ETSI/EN: In compliance with EN 300 328: V1.7.1 (2006‐05)IC: 7044A‐DX8024
- Radiation protection 10 V/m for 80-2700 MHz acc. to EN 61000-6-2
General data
EAN | 662488001407 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 312 g |
Technical Data
Device type | Wireless sensor |
Construction type designation | Q45 |
Design | Rectangular |
Antenna connection | Internal (wire loop) |
runs with battery | ja |
Protection class | IP67 |
Communication protocol | 1-wire-serial |
Input type | 1-wire serial |
Output type | 4-color LED indicator |
Electrical connection | Connector |
Housing material | Plastic, PBT Lexan, Black |
Ambient temperature | -40…+70 °C |