Product LSCT-34-0600
Accessories
Coaxial Tube
For LS-5 Series
Order number: 100001881- Coaxial tube LS-5 level sensors
- Process connection NPT 3/4"
- Tube length 600 mm

General data
EAN | 4047101554243 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 1000 g |
Technical Data
Accessory type | Coaxial tube |
For use with | Level sensors |
Process connection | 3/4″ NPT |
Mounting accessories
![]() |
LSAB2
PTFE centering star for mounting probes in the LS-5 product series in LSCT-xx-xxxx coaxial tubes |
100016515 |