Product SG-TL70-B
LED Signal Light
Modular Signal Tower
Color Segment
Order number: 3092214Alternative order number : 92214
- Plastic housing, black
- Protection class IP65 (mounted)
- Monochrome: Blue
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN

General data
| EAN | 662488922146 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 106 g |
Technical Data
| Function | Tower light |
| Light type | Blue |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Functional accessories
|
B-TL70-5
TL70 base module, black, cable, 5-pin, 2 m, connection of 4 segments possible |
3092223 |
|
B-TL70-8
TL70 base module, black, cable, 8-pin, 2 m, connection of 6 segments possible |
3092224 |
|
B-TL70-Q5
TL70 base module, black, connector, 5-pin, M12 x 1, connection of 4 segments possible |
3092226 |
|
B-TL70-Q8
TL70 base module, black, connector, 8-pin, M12 x 1, connection of 6 segments possible |
3092227 |

