Product  TCG20-RSC

Turck Cloud Solutions

Connector for a Serial Interface

Order number: 100002937
    • Connector for serial interface
    • Circuit board connectors in 5.08 mm pattern
    • Number of pins: 8
#

General data

EAN 4047101471366
Customs tariff number 85366990990
Country of origin DE
Weight 5 g

Technical Data

Device type Connectors
Ambient temperature -50…+100 °C

Connectivity accessories

100002936
100002931
100003125
100003126
100003127
100003128

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top