Product  TCG20-Antenna-Short-UMTS

Turck Cloud Solutions

Antenna for Mounting on the Device

Order number: 100003125
    • Antenna for TCG20 gateways
    • Mounting on the device
    • UMTS antenna
#

General data

EAN 4047101475609
Customs tariff number 85177100000
Country of origin SK
Weight 11 g

Technical Data

Device type Antenna
Mounting on the device
Protection class IP67
Ambient temperature -40…+85 °C

Connectivity accessories

100002936
100002931
100003125
100003126
100003127
100003128

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top