Product  TCG20-Antenna-Wall-UMTS-3.0M

Turck Cloud Solutions

Antenna for Wall Mounting

Order number: 100003128
    • Antenna for TCG20 gateways
    • Wall mounting
    • Cable length 3m
    • UMTS antenna
#

General data

EAN 4047101475630
Customs tariff number 85177100000
Country of origin SK
Weight 174 g

Technical Data

Device type Antenna
Mounting Wall mounting
Protection class IP67
Ambient temperature -40…+85 °C

Connectivity accessories

100002936
100002931
100003125
100003126
100003127
100003128

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top