Product  TCG20-ANTENNA-CABINET-UMTS-1.5M

Turck Cloud Solutions

Antenna for Mounting on the Control Cabinet

Order number: 100003127
    • Antenna for TCG20 gateways
    • Mounting on control cabinet
    • Cable length 1.5m
    • UMTS antenna
#

General data

EAN 4047101475623
Customs tariff number 85177100000
Country of origin SK
Weight 134 g

Technical Data

Device type Antenna
Mounting on the control cabinet
Protection class IP67
Ambient temperature -40…+85 °C

Connectivity accessories

100002936
100002931
100003125
100003126
100003127
100003128

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top