Product  TCG20-Antenna-Glass-UMTS-1.5M

Turck Cloud Solutions

Antenna for Adhesive Mounting on Glass or Plastic

Order number: 100003126
    • Antenna for TCG20 gateways
    • Adhesive mounting on glass and plastic
    • Cable length 1.5m
    • UMTS antenna
#

General data

EAN 4047101475616
Customs tariff number 85177100000
Country of origin SK
Weight 33 g

Technical Data

Device type Antenna
Mounting on glass or plastic
Protection class IP67
Ambient temperature -40…+85 °C

Connectivity accessories

100002936
100002931
100003125
100003126
100003127
100003128

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top