Product PT0.2V-1008-I2-H1143
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100000107- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -0.2…0.2 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/2" male thread, back sealing and manometer (combi)
- Connector device, M12 × 1

General data
EAN | 4047101434569 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 145 g |
Technical Data
Design | Without display |
Process connection | G 1/2” male thread, rear sealing and manometer (combi) |
Pressure type | Relative pressure |
Pressure range bar | -0.2…0.2 bar |
Pressure range psi | -2.9…2.9 psi |
Operating voltage | 7…33 VDC |
Electrical output | Current output (2-wire) |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Material pressure transducer | Ceramic Al₂O₃ |
Medium temperature | -40…+125 °C |
Ambient temperature | -30…+85 °C |
Protection class | IP67 |
Approvals | CE, Metrological certification (RUS), cULus |