Product RI40P1-QR20-LU4X2
Miniature Encoder
With Analog Output
Premium Line
Order number: 100000188- Rectangular, plastic
- Compact and robust housing
- Versatile mounting possibilities
- Positioning element P1-RI-QR20 included in delivery
- For vehicle board nets, 12 V and 24 V
- Increased interference immunity 100 V/m following the e1 type approval
- Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
- Extended temperature range
- High protection class IP68/IP69K
- Protection against salt spray and rapid temperature changes
- Measuring range displayed via LED
- Immune to electromagnetic interference
- Resolution: 0.09°
- 3‐wire, 8…30 VDC
- Analog output 0.5…4.5 V
- Output 5 V (typ.) where there is no RLC coupling

General data
EAN | 4047101435344 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 175 g |
Technical Data
Encoder line | Premium-Line |
Technology | Contactless |
Output type | Absolute singleturn |
Shaft Type | Blind hole shaft |
Shaft diameter D (mm) | 6, 6.35 |
Construction size | 71.6 x 62.6 x 20 mm |
Flange type | Flange without mounting element |
Measuring range | -20…20° |
Operating voltage | 8…30 VDC |
Output function | Analog output |
Voltage output | 0.5…4.5 V |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Ultem |
Ambient temperature | -40…+85 °C |
Protection class | IP68/IP69K |
Mounting accessories
![]() |
P1-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6 mm shafts |
1593041 |
![]() |
P2-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6.35 mm shafts |
1593042 |