Product PT500PSIG-2045-I2-CM2.0
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100000213- Fully welded metal measuring cell
- Pressure range 0…500 psi rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 7/16"-20 UNF female thread
- Cable - quick-action fastening with 2.0 m cable

General data
EAN | 4047101435610 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 204 g |
Technical Data
Design | Without display |
Process connection | 7/16″-20 UNF female thread (Schrader) |
Pressure type | Relative pressure |
Pressure range bar | 0…34.47 bar |
Pressure range psi | 0…500 psi |
Operating voltage | 7…33 VDC |
Electrical output | Current output (2-wire) |
Current output | 4…20 mA |
Electrical connection | Cable, Open end |
Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303)/polyarylamide 50% GF UL 94 V-0 |
Material pressure transducer | Stainless steel 1.4016 (AISI 430) |
Medium temperature | -40…+135 °C |
Ambient temperature | -30…+85 °C |
Protection class | IP67 |
Approvals | CE, Metrological certification (RUS), cULus |