Product PT250R-2003-U1-H1143/X
Pressure Transmitter
Order number: 100000229- Fully welded metal measuring cell
- Pressure range 0…250 bar rel.
- Pressure peak orifice
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1
General data
EAN | 4047101435771 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 90 g |
Technical Data
Design | Without display |
Process connection | 1/4″ NPT-18 male thread |
Pressure type | Relative pressure |
Pressure range bar | 0…250 bar |
Pressure range psi | 0…3625.94 psi |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Pressure transducer material | Stainless steel 1.4435 (AISI 316L) |
Medium temperature | -40…+135 °C |
Ambient temperature | -30…+85 °C |
Protection class | IP67 |
Approvals | CE, Metrological certification (RUS), cULus |