Product TBIP-L4-FDIO1-2IOL
Block Module for EtherNet/IP and CIP Safety
Safe Digital Inputs and Outputs, Standard Universal Digital Channels, IO-Link Master Ports
Order number: 100000360- Ethernet/IP device
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin 7/8″ male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Two secure digital SIL3-inputs
- Two secure digital SIL3 channels as FDI or FDO (PP, PM)
- Four secure digital SIL3 FDI channels
- 2 IO-Link Master V1.1 slots

General data
| EAN | 4047101437522 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 637 g |
Technical Data
| Network protocol | CIP safety via EtherNet/IP |
| Signal type | Fail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 10/100 Mbps |
| Fieldbus connection technology | 2 × M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
| German | 541 KB |
| English | 539 KB |
| French | 541 KB |
| Spanish | 527 KB |
| Czech | 542 KB |
| Dutch | 541 KB |
| Romanian | 541 KB |
| Russian | 409 KB |
| Polish | 543 KB |
| Chinese | 626 KB |
| Turkish | 541 KB |
Approval
CAD File
Configuration File
Configuration Software
EPLAN Electric P8
General Catalog
Manual
| TBIP user manual | 7974 KB |
| Getting started with TBIP in Rockwell safety PLCs | 2633 KB |
| Installation and Licensing | 914 KB |
| TBIP safety manual | 2579 KB |
Manufacturer's Declaration
| EU Declaration of Conformity According to MRL | 187 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Mounting accessories
|
TB-SG-L
Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 |
100014865 |
Connectivity accessories — Power supply
|
RKM43-2-RSM43
Power supply cable, 7/8″ female connector, straight, 4-pin to 7/8″ male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, gray |
6914313 |
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |
Connectivity accessories — I/O
|
RKC4.5T-2-RSC4.5T/TXY
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, yellow; cULus approval |
6629805 |
|
WKC4.5T-2-RSC4.5T/TXY
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, yellow; cULus approval |
6629810 |
|
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
|
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
|
WKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625636 |
|
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 |
|
RKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625612 |
|
WKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625644 |
|
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
|
VBRS4.4-2RKC4T-0.3/0.3/TEL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 0.3 m, jacket material: PVC, black |
6628197 |
|
VBRS4.4-2RKC4T-1/1/TEL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PVC, black |
6628199 |
Connectivity accessories — Network
|
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
|
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
|
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
|
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |

