Product PT600R-2104-U6-AMP3J1
Pressure Transmitter
Ratiometric Output (3-Wire)
Order number: 100000753- For mobile hydraulic applications
- Fully welded metal measuring cell
- Sealless
- With pressure tip orifice
- Compact and robust design
- Excellent EMC properties
- Excellent accuracy and long-term stability
- Kfz-Norm ISO 16750
- Pressure range 0…600 bar rel.
- 5 VDC ± 10 %
- Ratiometric output 10…90 %
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, AMP JPT

General data
EAN | 4047101442434 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 90 g |
Technical Data
Design | Without display |
Process connection | G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring |
Pressure type | Relative pressure |
Pressure range bar | 0…600 bar |
Pressure range psi | 0…8702.26 psi |
Operating voltage | 4.5…5.5 VDC |
Electrical output | Voltage output (3-wire) |
Voltage output | 0.5…4.5 V |
Electrical connection | Connector, AMP JPT |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Material pressure transducer | Stainless steel 1.4404 (AISI 316L) |
Medium temperature | -40…+125 °C |
Ambient temperature | -40…+100 °C |
Protection class | IP67 |