Product TBEN-L5-16DOP-01
Compact Multiprotocol I/O Module for Ethernet
16 Digital PNP Outputs
Order number: 100000759- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 7/8″ male connector for power supply, 5-pin
- Galvanically isolated voltage groups
- ATEX zone 2/22
- CCC-Ex
- Max. 2 A per output
- Output diagnostics per channel
- Ports C0–C7: Pin 1 not connected
- Programmable ARGEE

General data
| EAN | 4047101442687 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 631 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field Basic |
| Signal type | Digital output |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
| Fieldbus transmission rate | 10/100 Mbps |
| Fieldbus connection technology | 2 × M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus |
Data Sheets
| German | 421 KB |
| English | 420 KB |
| French | 421 KB |
| Spanish | 407 KB |
| Czech | 422 KB |
| Dutch | 420 KB |
| Romanian | 420 KB |
| Russian | 308 KB |
| Polish | 422 KB |
| Chinese | 505 KB |
| Turkish | 420 KB |
Approval
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Overview
Quick Start Guide
Technology Flyer
Mounting accessories
|
TB-SG-L
Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 |
100014865 |
Connectivity accessories — Power supply
|
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 |
|
WKM52-2-WSM52
Power supply cable, 7/8″ female connector, angled, 4-pin + PE to 7/8″ male connector, angled, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604801 |
|
RSM RKM 50-2M
Actuator and sensor cordset, extension cable, 7/8″ male connector, straight, 5-pin, 7/8″ male connector, straight, 4-pin, cable length 2 m, cable jacket PVC, yellow, other cable lengths and versions available, see www.turck.com |
U2282-0 |
Connectivity accessories — I/O
|
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 |
|
WKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625636 |
|
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
|
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
|
WKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625644 |
|
RKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625612 |
|
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
|
RK 4.4T-2-RS 4.4T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 4-pin, M12 male connector, straight, 4-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2445 |
|
RK 4.5T-2-RS 4.5T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 5-pin, M12 male connector, straight, 5-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2187-1 |
Connectivity accessories — Network
|
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
|
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
|
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
|
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |

