Product TTM050C-203A-CF-LIUPN-H1140-L100
Temperature Detection
With Current Output and PNP/NPN Transistor Switching Output
Order number: 100000809- Miniature design
- Factory setting 0…50 °C (other settings on request)
- Parameterizable via IO-Link
- Analog output 4…20 mA (2-wire)
- Switching output
- Compression fitting process connection
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
EAN | 4047101443233 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 90251900900 |
Country of origin | IT |
Weight | 1 g |
Technical Data
Detection type | medium contact |
Design | Without display (integrated probe) |
Measuring range | -50…350 °C |
Immersion depth L | 100 mm |
Process connection | For compression fittings, thermowell or direct mounting |
Operating voltage | 8…32 VDC |
Electrical output | Current output (2-wire), Switching output |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Measuring element | Pt100 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L) |
Ambient temperature | -40…+80 °C |
Protection class | IP67 |
Approvals | CE |
Mounting accessories
![]() |
CF-M-3-G1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/8” male thread |
9910405 |
![]() |
CF-M-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910407 |
![]() |
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |
![]() |
CF-M-3-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/4” NPT male thread |
9910408 |
![]() |
CF-P-3-G1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/8” male thread |
9910409 |
![]() |
CF-P-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910411 |
![]() |
CF-P-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/8” NPT male thread |
9910410 |
![]() |
CF-P-3-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/4” NPT male thread |
9910412 |
Connectivity accessories
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
![]() |
RKC4.4T-P7X2-10/TXL
Connection cable, M12 female connector, straight, 4-pin, LED, cable length: 10 m, jacket material: PUR, black; cULus approval |
6626184 |