Product TN-UHF-Q300-CHN-LNX
UHF Reader
Order number: 100000907- REST API interface: RFID-U interface
- Freely programmable Ethernet-based reader based on Linux
- Programming language C, C++, NodeJS, Python
- Software components: SSH, SFTP, HTTP, IBTP, MTXP, DHCP, SNTP, Node.js 6.9.5 (LTS), Python 3.x
- 4 RP-TNC connections for passive, external UHF antennas
- 4 digital channels, configurable as PNP inputs and/or 0.5 A outputs
- 10 Mbps/100 Mbps transmission rate
- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- LEDs and diagnostics
- Device only suitable for operation in China (CHN) and Thailand (THA) at 920…925 MHz

General data
EAN | 4047101445190 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 3567 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | China (920.5…924.5 MHz),Thailand (920…925 MHz) |
Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
Design | Rectangular |
Construction size | 300 x 300 x 61.7 mm, Q300 |
Mounting conditions | Non-flush |
Network protocol | TCP/IP |
Housing material | Aluminium, AL, Silver |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Connectivity accessories
![]() |
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 |
![]() |
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 |
![]() |
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 |
![]() |
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 |
![]() |
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 |
![]() |
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 |
![]() |
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |
![]() |
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
![]() |
RKC5T-2-RSC5T/TXL
Extension cable, M12 female connector to M12 male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625616 |
Functional accessories
![]() |
TN-UHF-ANT-Q150-FCC
Passive UHF RFID antenna with dimensions of 150 × 150 mm |
100028596 |
![]() |
TN-UHF-ANT-NF-Q150-ETSI-FCC
Passive UHF RFID near-field antenna with dimensions of 150 × 150 mm |
100028594 |
![]() |
TN-UHF-ANT-Q250-FCC
Passive UHF RFID antenna with dimensions of 250 × 250 mm |
100028600 |
![]() |
TN-UHF-ANT-Q300L600-FCC | 100047593 |
![]() |
TN-UHF-ANT-Q150-MR-FCC | 100047589 |
Connectivity accessories — Network
![]() |
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
![]() |
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
![]() |
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |