Product  FP100-300L-63-NA-H1141

Flow Meter

Immersion Sensor without Integrated Processing Unit

Order number: 100001050
    • Screw-in adaptor with process connection NPT 1/2" male thread included in delivery
    • Housing material: 1.4571 (316Ti)
    • Immersion depth 41.9 mm
    • Flow monitoring for liquid media
    • Protection classes IP66, IP67 and IP69K
    • Connector, M12 × 1
#

General data

EAN 4047101447088
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 200 g

Technical Data

Function Flow monitoring
Design Without display (integrated probe)
Bar length (L1) 70  mm
Immersion depth L 41.9  mm
Medium liquids
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4571 (AISI 316Ti)
Medium temperature -25…+85 °C
Ambient temperature -40…+80 °C
Protection class IP66/IP67/IP69K
Approvals CE, cULus

Mounting accessories

100001987
100001988
100001989
100001990
100001991

Connectivity accessories

6625025
6625013
6625515
6625503

Functional accessories

100000818
100000820
100000819
100047864

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top