Product TX715-P3CV01
TX700 HMI/PLC Series
15” Display - CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Metal Housing and Glass Front with a Capacitive Touch
Order number: 100002032- 15" TFT widescreen color display
- LED backlight
- 1366 × 768 pixel resolution
- 16 M colors
- Capacitive touch screen, multi-touch and gesture control
- 3 RJ45 Ethernet ports with 10/100 Mbit
- 1 serial interface (RS232, RS485, RS422)
- 2 USB host ports
- 1 SD card slot

General data
EAN | 4047101456394 |
eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
Customs tariff number | 85371091990 |
Country of origin | IT |
Weight | 4500 g |
Technical Data
Product series | TX700 |
Device type | Cloud Gateway, Industrial Control |
Protection class | IP66 front, IP20 rear |
Interface | RS232, RS485, 3 × RJ45 |
Radio interface | Optionally expandable |
Fieldbus master | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCAT |
Fieldbus slave | Modbus TCP, Modbus RTU, PROFINET |
Programming | CODESYS V3 |
Data Sheets
German | 322 KB |
English | 320 KB |
French | 322 KB |
Spanish | 1788 KB |
Czech | 324 KB |
Dutch | 321 KB |
Romanian | 321 KB |
Russian | 1942 KB |
Polish | 324 KB |
Chinese | 357 KB |
Turkish | 323 KB |
Approval/Declaration
Configuration File
Configuration Software
CODESYS Software 3.5.18.3 | 1465476 KB |
CODESYS Software 3.5.16.3 | 1344878 KB |
Turck Automation Suite TAS |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
![]() |
TX700-MOUNT-15
TX700 mounting bracket and power connectors for 15” devices |
100003190 |
![]() |
TX-LTE-WLAN
Plug-in LTE and Wi-Fi modem with LTE/UMTS/GSM, Wi-Fi and GNSS |
100025179 |
Functional accessories
![]() |
TX-IO-XX03
Plug-in I/O module — 20 DI, 12 DO, 4 AI (U/I/RTD/TC), 4 AO (U/I) |
6828201 |
![]() |
TX-IO-DX06
Plug-in I/O module — 8 DI, 6 DO, 1 relay output (NO) |
6828203 |
![]() |
TX-DP-S
Plug-in PROFIBUS DP slave interface, 9-pin SUB-D female connector |
100010167 |
![]() |
TX-CAN
Plug-in CANopen interface, 9-pin SUB-D male connector |
6828210 |
![]() |
TX-RS485
Plug-in interface for RS485/RS422, 9-pin SUB-D female connector |
100002598 |
![]() |
TX-RS232
Plug-in interface for RS232, 9-pin SUB-D female connector |
100002599 |
![]() |
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |
Connectivity accessories — Network
![]() |
RJ45S-RJ45S-4422-2M | 6635218 |