Product PT1VR-1013-U1-WM0.5
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100002407- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…0 bar rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Cable device, open-ended stranded wires

General data
EAN | 4047101462470 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 85 g |
Technical Data
Design | Without display |
Process connection | G1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring |
Pressure type | Relative pressure |
Pressure range bar | -1…0 bar |
Pressure range psi | -14.5…0 psi |
Operating voltage | 12…33 VDC |
Electrical output | Voltage output (3-wire) |
Voltage output | 0…10 V |
Electrical connection | Stranded wires, Open end |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Material pressure transducer | Ceramic Al₂O₃ |
Medium temperature | -40…+125 °C |
Ambient temperature | -30…+85 °C |
Protection class | IP65 |
Approvals | CE, Metrological certification (RUS), cULus |