Product TTM150C-206A-G1/2-LI6-H1140-L460-50/150C
Temperature Detection
With Current Output
Order number: 100002533- Miniature design
- Analog output 4…20 mA
- Factory setting -50…150 °C (other settings on request)
- Process connection G1/2" male thread
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
EAN | 4047101464306 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 90251900900 |
Country of origin | IT |
Weight | 156 g |
Technical Data
Detection type | medium contact |
Design | Without display (integrated probe) |
Measuring range | -50…150 °C |
Immersion depth L | 460 mm |
Process connection | G 1/2″ male thread |
Operating voltage | 5.5…32 VDC |
Current output | 4…20 mA |
Measuring element | Pt1000 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L) |
Ambient temperature | -40…+80 °C |
Protection class | IP67 |
Approvals | CE |