Product RKP54PLB-2/TXG
Supply Cable - M12 Power
Connection Cable
Order number: 100003312- M12 power cable, L-coded, female connector, straight, 5-pin (4+FE)
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101478488 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 404 g |
Technical Data
| Application | Power |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Straight, L-coded |
| Number of pins | 4+FE |
| Connector body | Plastic, TPE, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Current | 16 A |
| Cable diameter | Ø 9.8 mm |
| Cable length | 2.0 m |
| Cable jacket | PUR, Gray |
| Number of Conductors | 5 |
| Protection class | IP65, IP67, IP69K |
| Special features | Suitable for drag chain use |
| Approvals | cULus |
Connectivity accessories
|
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |
|
VH2-M12L-M5-2F5
Small h-splitter, M12 Power, L-coded, 4-pin + FE |
100028587 |
|
FW-ERSPM0514-PL-S-0813
Field-wireable male connector, M12 Power, L-coded, straight, 4-pin + FE, screw terminal connection, cable feedthrough 8.0 to 13 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100008140 |
|
VH3-M12L-M5-3F5
Large H-splitter, M12 Power, L-coded, 4-pin + FE |
100028591 |
|
VT2-M12L-M5-2F5
T-splitter, M12 Power, L-coded, 4-pin + FE |
100028579 |

