Product FW-ERSPM0514-PL-S-0813
Field-Wireable Connector
M12 Power
Male Connector M12 × 1, Straight
Order number: 100008140- L-coding
- Metal retaining screw
- Screw-clamp terminal
- 5-pin (4+FE)
- Cable feedthrough: 8.0…13.0 mm
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (with cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)
General data
EAN | 4047101511321 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 45 g |
Technical Data
Application | Power |
Connector A | Male, M12 × 1, Straight, L-coded |
Number of Pins | 4+FE |
Connection mode | Screw/clamp connection |
Housing material | Plastic |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 8…13 mm |
Core cross-section/Clamping ability | 0.75…2.5 mm² |
Current | 16 A |
Approvals | cULus recognized |
Data Sheets
German | 1067 KB |
English | 1066 KB |
French | 1067 KB |
Spanish | 1066 KB |
Czech | 1067 KB |
Dutch | 1066 KB |
Romanian | 1067 KB |
Russian | 1071 KB |
Polish | 1067 KB |
Chinese | 1103 KB |
Turkish | 1067 KB |
Approval/Declaration
UL Approval | 339 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Catalog
Product Overview
Connectivity accessories
RKP56PLB-2/TXG
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100006303 | |
RSP56PLB-2/TXG
Connection cable, M12 male connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100018910 |