Product TTMS-206TA-G1/2-LI6-H1140-L250-50/150
Temperature Detection
With Current Output
Order number: 100005553- Miniature design
- Analog output 4…20 mA
- Factory setting -50 °C…150 °C
- Process connection G1/2", male thread
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
- Probe tapered from 6 mm to 4.4 mm

General data
EAN | 4047101506334 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 90251900900 |
Country of origin | IT |
Weight | 131 g |
Technical Data
Detection type | medium contact |
Design | Without display (integrated probe) |
Measuring range | -50…150 °C |
Process connection | G 1/2″ male thread |
Operating voltage | 5…32 VDC |
Electrical output | Current output (2-wire) |
Current output | 4…20 mA |
Measuring element | Pt1000 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -40…+80 °C |
Protection class | IP67 |
Approvals | CE |
Connectivity accessories
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |