Product TX707FB-P3CV01
TX700 HMI/PLC Series
7” Display for F&B — CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Metal Housing and Glass Front with a Capacitive Touch
Order number: 100007471- 7" TFT wide screen color display
- LED backlight
- 800 x 480 pixel resolution
- 16 M colors
- Capacitive touchscreen with glass front and polyester coating
- Stainless steel frame and food-grade seal
- IP69 degree of protection, high-pressure watertight up to 80 °C
- Acid- and chemical-resistant
- 3 RJ45 Ethernet ports with 10/100 Mbit
- 1 serial interface (RS232, RS485, RS422)
- 2 USB host ports
- 1 SD card slot

General data
EAN | 4047101509564 |
eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
Customs tariff number | 85371091990 |
Country of origin | IT |
Weight | 2563 g |
Technical Data
Product series | TX700 |
Device type | Cloud Gateway, Industrial Control |
Protection class | IP69 front, IP20 rear |
Interface | RS232, RS485, 3 × RJ45 |
Radio interface | Optionally expandable |
Fieldbus master | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCAT |
Fieldbus slave | Modbus TCP, Modbus RTU, PROFINET |
Programming | CODESYS V3 |
Data Sheets
German | 358 KB |
English | 356 KB |
French | 358 KB |
Spanish | 1824 KB |
Czech | 359 KB |
Dutch | 357 KB |
Romanian | 357 KB |
Russian | 1980 KB |
Polish | 359 KB |
Chinese | 402 KB |
Turkish | 359 KB |
Configuration File
Configuration Software
CODESYS Software 3.5.18.3 | 1465476 KB |
CODESYS Software 3.5.16.3 | 1344878 KB |
Turck Automation Suite TAS |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
![]() |
TX700-MOUNT-07
TX700 mounting bracket and power connectors for 5–7” devices |
100003188 |
![]() |
TX-LTE-WLAN
Plug-in LTE and Wi-Fi modem with LTE/UMTS/GSM, Wi-Fi and GNSS |
100025179 |
Functional accessories
![]() |
TX-IO-XX03
Plug-in I/O module — 20 DI, 12 DO, 4 AI (U/I/RTD/TC), 4 AO (U/I) |
6828201 |
![]() |
TX-IO-DX06
Plug-in I/O module — 8 DI, 6 DO, 1 relay output (NO) |
6828203 |
![]() |
TX-DP-S
Plug-in PROFIBUS DP slave interface, 9-pin SUB-D female connector |
100010167 |
![]() |
TX-CAN
Plug-in CANopen interface, 9-pin SUB-D male connector |
6828210 |
![]() |
TX-RS485
Plug-in interface for RS485/RS422, 9-pin SUB-D female connector |
100002598 |
![]() |
TX-RS232
Plug-in interface for RS232, 9-pin SUB-D female connector |
100002599 |
![]() |
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |
Connectivity accessories — Network
![]() |
RJ45S-RJ45S-4422-2M | 6635218 |