Product REM-100BA0E-5C12S12M-H1181
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011290- Flange with stator coupling, Ø 46 mm
- Blind hole hollow shaft, Ø 6.35 mm (plug-in depth max. 18.5 mm)
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- Energy harvesting technology
- 10…30 VDC
- SSI, binary
- M12 × 1 male, 8-pin
- Singleturn, 12-bit resolution
- Multiturn, 12-bit resolution

General data
EAN | 4047101548945 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 200 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Magnetic |
Output type | Absolute multiturn |
Shaft Type | Blind hole shaft |
Shaft diameter D (mm) | 6.35 |
Shaft diameter D | 0.25 in |
Flange diameter | Ø 46 mm |
Flange type | Flange with stator coupling |
Operating voltage | 10…30 VDC |
Communication protocol | SSi |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |