Product THW-3-N1/2-A4-L200
Accessories
Thermowell
For Temperature Sensors
Order number: 100014657- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection 1/2" NPT male thread
- Immersion depth 200 mm
- Stainless steel

General data
EAN | 4047101517323 |
eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
Customs tariff number | 73072910900 |
Country of origin | IT |
Weight | 120 g |
Technical Data
Accessory type | Thermowell |
For use with | Temperature sensors |
Process connection | 1/4” NPT male thread |
Immersion depth L | 200 mm |
Housing material | Stainless steel, 1.4404 (AISI 316L) |