Product BI20C-QR20-VP6X2-H1141
Inductive Sensor
For Detecting Carbon Materials
Order number: 100015717- Rectangular, height 20 mm
- Active face on top
- Plastic, Ultem
- Carbon detection
- Protection class IP68
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
EAN | 4047101519105 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 104 g |
Technical Data
Design | Rectangular |
Construction size | 71.6 x 62.6 x 20 mm, QR20 |
Rated switching distance | 20 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.250 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Ultem |
Ambient temperature | 0…+100 °C |
Protection class | IP68 |
Special features | Carbon detection |