Product LSCP-4000
Accessories
Rope Probe
For LS-5 Series
Order number: 100016499- Rope probe for screwing into level sensors in the LS-5 product series
- Probe length 4000 mm

General data
EAN | 4047101520262 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 73121020000 |
Country of origin | DE |
Weight | 692 g |
Technical Data
Accessory type | Probe rope |
For use with | Level sensors |