Product  REM-E-195T10S-IOL32B-H1141

Absolute Rotary Encoder - Multiturn

IO-Link

Efficiency Line

Order number: 100021184
    • Synchro flange, Ø 58 mm
    • Solid shaft, Ø 10 mm × 20 mm
    • Magnetic measuring principle
    • Shaft material: stainless steel
    • Protection class IP64 on housing and shaft side
    • ‐20…+70 °C
    • Max. 4000 rpm (continuous operation 2000 rpm)
    • Energy harvesting technology
    • 18…30 VDC
    • M12 × 1 male connector, 4-pin
    • Singleturn resolution 14 bit scalable, default 14 bit
    • Multiturn resolution scalable only to 18 bits over total resolution, default 18 bits
    • Total resolution 32 bit scalable, default 32 bit
#

General data

EAN 4047101528046
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 370 g

Technical Data

Encoder line Efficiency-Line
Technology Magnetic
Output type Absolute multiturn
Shaft Type Solid shaft
Shaft diameter D (mm) 10
Flange diameter Ø  58 mm
Flange type Synchro flange
Operating voltage 18…30 VDC
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -20…+70 °C
Protection class shaft IP64
Protection class IP64

Mounting accessories

100048779
100048781
100048782
100048783
100048786
100048787
100048788
100048792
100048793
100048796
100048797

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top