Product IMX18-DI03-4S-5R-S/24VDC/CC
Isolating switching amplifier
4-channel
Order number: 100028615- 4-channel
- 4 relay outputs
- Separate relay output for collective fault signals (NO)
- Configuration via rotary and DIP switches
- 4-channel operation or signal multiplexing (switchable)
- Adjustable output mode (NO/NC)
- Input circuits monitored for wire break/short circuit (can be switched ON/OFF)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring-type terminals
- ATEX, IECEx
- Use in Zone 2
- SIL 2
General data
EAN | 4047101541205 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 225 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 4 |
Digital output | Relay output |
Electrical connection | Removable spring-type terminals, 3-pin |
Protection class | IP20 |
Product series | IM18 |
Data Sheets
German | 279 KB |
English | 275 KB |
French | 277 KB |
Spanish | 277 KB |
Czech | 277 KB |
Dutch | 275 KB |
Romanian | 275 KB |
Russian | 299 KB |
Polish | 277 KB |
Chinese | 352 KB |
Turkish | 276 KB |
Approval
TÜV 14 ATEX 147004 X | 435 KB |
IECEx — TUN 14.0040X | 1363 KB |
Kosha — 23-AV4BO-0410X | 4061 KB |
SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
IM-SC-3X4BK
Screw terminals for IM modules (Ex devices with 18-mm overall width); includes: 4 pcs. 3-pin black terminals. |
7541215 | |
IM-SC-3X2BU/2BK
Screw terminals for IM modules (Ex devices with 18-mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
7541216 | |
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 | |
IM-CC-3X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 18 mm overall width); includes: 4 pcs. of 3-pin black terminals |
7541218 | |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |