Product IMX18-DI03-4S-4T1R-S/24VDC
Isolating switching amplifier
4-channel
Order number: 100030007- 4-channel
- 4 transistor outputs (potential free)
- Separate relay output for collective fault signals (NO)
- Configuration via rotary and DIP switches
- 4-channel operation or signal multiplexing (switchable)
- Adjustable output mode (NO/NC)
- Input circuits monitored for wire break/short circuit (can be switched ON/OFF)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX, IECEx
- Use in Zone 2
- SIL 2
General data
EAN | 4047101556964 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 205 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | IECEx |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 4 |
Digital output | Transistor output |
Electrical connection | Removable screw terminals, 3-pin |
Protection class | IP20 |
Product series | IM18 |
Data Sheets
German | 240 KB |
English | 237 KB |
French | 238 KB |
Spanish | 238 KB |
Czech | 239 KB |
Dutch | 235 KB |
Romanian | 237 KB |
Russian | 261 KB |
Polish | 239 KB |
Chinese | 316 KB |
Turkish | 238 KB |
Approval
TÜV 14 ATEX 147004 X | 435 KB |
IECEx — TUN 14.0040X | 1363 KB |
Kosha — 23-AV4BO-0410X | 4061 KB |
SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
IM-SC-3X4BK
Screw terminals for IM modules (Ex devices with 18-mm overall width); includes: 4 pcs. 3-pin black terminals. |
7541215 | |
IM-SC-3X2BU/2BK
Screw terminals for IM modules (Ex devices with 18-mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
7541216 | |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |