Product DR15S-M30E-IOL8X2-H1141
Radar Sensor
Distance/Object Detection
Order number: 100030148- Blind zone: 35 cm
- Range: 15 m
- Resolution: 1 mm
- Cone angle of the radar beam: Standard ±7.5°
- Approved acc. to ETSI 305550-2
- Approved acc. to FCC/CFR 47 Part 15.
- M12 × 1 male connector, 4-pin
- Operating voltage 18…33 VDC
- Operating voltage 10…33 VDC (in SIO mode)
- Switching output switchable between PNP/NPN
- Analog output switchable between 4…20 mA/0…10 V
- Automatic current/voltage detection
- IO-Link
- M30 cylindrical design, stainless steel

General data
| EAN | 4047101557312 |
| eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
| Customs tariff number | 85261000900 |
| Country of origin | DE |
| Weight | 343 g |
Technical Data
| Function | Radar scanner |
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Range | 350…15000 mm |
| Frequency range | 122 - 123 GHz |
| Beam angle | 15° |
| Operating voltage | 18…33 VDC |
| Switching element function | NO/NC programmable |
| Output function | PNP/NPN, analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4401 (AISI 316) PTFE |
| Ambient temperature | -25…+65 °C |
| Protection class | IP67/IP69K |
Data Sheets
| German | 1313 KB |
| English | 1313 KB |
| French | 1347 KB |
| Spanish | 1327 KB |
| Czech | 1348 KB |
| Dutch | 1346 KB |
| Romanian | 1347 KB |
| Russian | 1244 KB |
| Polish | 1348 KB |
| Chinese | 1438 KB |
| Turkish | 1347 KB |
Approval/Declaration
| UL Approval | 157 KB |
| EU Declaration of Conformity | 118 KB |
| Radio Approval for USA | 351 KB |
| Radio Approval for Korea | 286 KB |
Configuration File
Configuration Software
Manual
Product Flyer
Quick Start Guide
Software
Mounting accessories
|
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |
|
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 |
Functional accessories
|
RR-6
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 60 mm, RadarCrossSection: 10 m² (cf. automobile), reliable object detection up to 6.5 m |
100047726 |
|
RR-12
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 120 mm, RadarCrossSection: 250 m² (cf. HGV), reliable object detection up to 15 m |
100047727 |
|
RR-20
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 200 mm, RadarCrossSection: 1115 m² (cf. ship), reliable object detection up to 25 m |
100047728 |
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |

