Product  RR-12

Radar Accessories

Retroreflector

Order number: 100047727
    • Stainless steel radar reflector
    • Optimized detection performance of an object
    • Detection insensitive to tilting
    • Cathetus length: 120 mm
    • RadarCrossSection: 250 m² (cf. HGV)
    • Reliable object detection up to 15 m
#

General data

EAN 4047101638660
Customs tariff number 73269098900
Country of origin DE
Weight 240 g

Technical Data

Construction size 142 x 171 mm
Housing diameter Ø  120  mm
Housing material Stainless steel

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top