Product  RR-20

Radar Accessories

Retroreflector

Order number: 100047728
    • Stainless steel radar reflector
    • Optimized detection performance of an object
    • Detection insensitive to tilting
    • Cathetus length: 200 mm
    • RadarCrossSection: 1115 m² (cf. ship)
    • Reliable object detection up to 25 m
#

General data

EAN 4047101638677
Customs tariff number 73269098900
Country of origin DE
Weight 614 g

Technical Data

Construction size 201 x 283 mm
Housing diameter Ø  200  mm
Housing material Stainless steel

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top