Product TB-EM18WD-H1147-EX/C53
HF Read/Write Head
For Explosion Hazardous Areas or Areas with Extreme Requirements (e.g. Food Industry) and Bus Line Topology with TBEN-*
Order number: 100036841- Threaded barrel, M18 x 1
- Stainless steel, 1.4404
- Front cap made of liquid crystal polymer
- High protection class IP69K, for harsh environments
- Special double-lip seal
- Protection against all common acid and alkaline cleaning agents
- For the food industry
- Laser engraved label, permanently legible
- Device without end termination
- Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
- Max. 32 nodes per line or connection permitted
- Use a corresponding terminating resistor (see accessories)
- Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables
- Observe the voltage drop on the line
- The maximum possible length of the spur line is 2 m
- The maximum possible length of the bus is 50 m
- By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
- In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
- The read/write head is automatically assigned an address
- For different application requirements, the address and can be parameterized
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
EAN | 4047101591545 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 71 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Threaded barrel |
Construction size | M18 x 1 |
Read/Write distance max. | 30 mm |
Mounting conditions | Flush |
Network protocol | Connection to RFID interface |
Suitable for bus mode to TBEN-*. | Yes |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -25…+70 °C |
Protection class | IP68/IP69K |
Approvals | ATEX II 3 G, ATEX II 3 D |
Data Sheets
German | 1270 KB |
English | 1269 KB |
French | 1270 KB |
Czech | 1270 KB |
Dutch | 1269 KB |
Romanian | 1270 KB |
Russian | 1276 KB |
Polish | 1271 KB |
Chinese | 1376 KB |
Turkish | 1270 KB |
ATEX Approval
Calculation Tool for HF Bus Mode
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Mounting accessories
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |
![]() |
PN-M18
Protective nut for M18 x 1 threaded barrels; material: Stainless steel A2 1.4305 (AISI 303) |
6905310 |
Connectivity accessories
![]() |
RSE57-TR2/RFID
Terminating resistor to build an RFID line topology |
6934908 |
![]() |
VT2-FKM5-FKM5-FSM5
T-splitter to build an RFID line topology |
6930573 |
![]() |
VB2-FKM5-FSM5.205-FSM5.305/S2550
Y-splitter for re-powering a supply voltage for the RFID bus topology |
6936821 |
![]() |
RK4.5T-2-RS4.5T/S2503
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black |
7030331 |
![]() |
VT2-FKMV5-FKMV5-FSMV5
T-splitter for constructing an RFID line topology, stainless steel coupling nut |
100049243 |
![]() |
RSEV57-TR2/RFID
Terminating resistor for constructing an RFID line topology, stainless steel retaining screw |
6636988 |
![]() |
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633193 |
![]() |
RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, open cable end, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633179 |
![]() |
VB2-FKMV5-FSMV5.205-FSMV5.305/S2550
Y-splitter for re-powering a supply voltage for the RFID bus line topology, stainless steel coupling nut |
6636989 |