Product RA-MW-B0-6.5-PS1-6
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038300- For length measurement
- Circumference: 6″
- Material: Aluminum
- Surface: Polyurethane, smooth
- Application area: greased metals, steel profiles, painted surfaces, plastics, cardboard, wood, textiles, wire, leather

General data
EAN | 4047101593341 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 76169990990 |
Country of origin | DE |
Weight | 26 g |
Technical Data
Accessory type | Measuring wheel |
For use with | Encoders |
Ambient temperature | -30…+80 °C |