Product RA-MW-300-12-PC1-10
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038309- For length measurement
- Circumference: 0.3 m
- Material: Aluminum
- Surface: Polyurethane, grooved
- Application area: ungreased metals, painted surfaces, plastics, cardboard, wood, textiles, glass, floor coverings

General data
EAN | 4047101593433 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 76169990990 |
Country of origin | DE |
Weight | 115 g |
Technical Data
Accessory type | Measuring wheel |
For use with | Encoders |
Ambient temperature | -30…+80 °C |