Product RA-MW-500-25-RT1-10
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038316- For length measurement
- Circumference: 0.5 m
- Material: Aluminum
- Surface: Polyurethane, studded
- Application area: coarse textiles, carpets, cable measurement, fleece, cardboard, wood, plastics

General data
EAN | 4047101593501 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 76169990990 |
Country of origin | DE |
Weight | 522 g |
Technical Data
Accessory type | Measuring wheel |
For use with | Encoders |
Ambient temperature | -30…+80 °C |