Product BI40-CP80-FZ3X2
Inductive Sensor
Order number: 13404- Rectangular, height 41 mm
- Plastic, PBT‐GF30‐V0
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- Programmable connection (NC or NO)
- Terminal chamber

General data
EAN | 4047101066739 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 306 g |
Technical Data
Design | Rectangular |
Construction size | 80 x 80 x 41 mm, CP80 |
Rated switching distance | 40 mm |
Mounting conditions | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | Connection programmable, 2-wire |
Switching frequency | 0.010 kHz |
Electrical connection | Terminal chamber |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |