Product BI15-CP40-FZ3X2/S97
Inductive Sensor
With Extended Temperature Range
Order number: 1341015- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT-GF30-VO
- Temperatures up to -40 °C
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- Programmable connection (NC or NO)
- Terminal chamber

General data
EAN | 4047101066845 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 227 g |
Technical Data
Design | Rectangular |
Construction size | 114 x 40 x 40 mm, CP40 |
Rated switching distance | 15 mm |
Mounting conditions | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | Connection programmable, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Terminal chamber |
Housing material | Plastic, PBT-GF30-V0, Black |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
JS025/037
Adjusting bar for rectangular housings CK/CP40; material: VA 1.4301 |
69429 |
![]() |
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |