Product S32SR-VP44X
Inductive Sensor
Amplifier for Ring Probe
Order number: 1440010- Rectangular, height 32 mm
- Plastic, ABS
- Static output behaviour
- Sensitivity adjusted via potentiometer
- Modular design, mountable with different ring probes Ø 10, 20, 40 and 65 mm
- Output pulse length min. 100 ms
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- Terminal chamber

General data
EAN | 4047101069358 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 294 g |
Technical Data
Design | Ring amplifier |
Construction size | 74 x 100 x 32 mm, S32 |
Operating voltage | 10…55 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.0080 kHz |
Electrical connection | Terminal chamber |
Housing material | Plastic, ABS |
Ambient temperature | -25…+70 °C |
Protection class | IP65 |
Special features | Ring sensor, static output |