Product BI10-Q14-LIU-V1141
Inductive Sensor
With Analog Output
Order number: 1534603- Rectangular, height 14 mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- 4‐wire, 15…30 VDC
- Analog output
- 0…10 V and 0…20 mA
- M8 x 1 male connector

General data
EAN | 4047101071740 |
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 50 g |
Technical Data
Design | Rectangular |
Construction size | 52 x 30 x 14 mm, Q14 |
Measuring range | 3…8 mm |
Mounting conditions | Flush |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Current output | 0…20 mA |
Electrical connection | Connector, M8 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
MW-Q14/Q20
Mounting bracket for rectangular Q14 or Q20; material VA 1.4301 |
6945006 |
Connectivity accessories
![]() |
PKG4M-2/TEL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625061 |
Functional accessories
![]() |
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 |