Product  LTX650M-F10-SSI2-GAF1-X3-H1161

Pressure-Resistant Linear Position Sensor

SSI

Order number: 1540236
    • Suited for hydraulic cylinders
    • The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
    • Shock-proof up to 100g
    • Status displayed via 3 color LED
    • Resolution 0,005 mm
    • Operating temperature rod -40 °C…+105 °C
    • Operating temperature electronics -40 °C…+85 °C
    • Protection class IP68
    • 7…30 V DC power supply
    • SSI - output, gray coded, 25 bit
    • M12 x 1 connector
#

General data

EAN 4047101404975
eCl@ss-Code (V5.1.4): 27270703 -/- Magnetostrictive linear position sensor
Customs tariff number 90318020000
Country of origin US
Weight 1 g

Technical Data

Design Rod
Measuring principle Magnetostrictive
Measuring range 650 mm [25.59 in]
Operating voltage 7…30 VDC
Communication protocol SSi
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Ambient temperature -40…+85 °C
Protection class IP68

Mounting accessories

6900416
6900409
6900414
6900417
6900411
6900419
6900420
6900004

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top