Product DW500-70-7E-H1441
Draw-Wire
Analog
Order number: 1544534- Measuring range up to 500 mm
- M12 connector
- Measuring principle: potentiometer
- Protection class: IP65 (Encoder)
- Analog output, 4…20 mA
- Supply voltage 12…30 VDC

General data
EAN | 4047101256796 |
eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
Customs tariff number | 90318020000 |
Country of origin | DE |
Weight | 514 g |
Technical Data
Design | Draw Wire |
Measuring range | 500 mm [19.69 in] |
Operating voltage | 12…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Titanium anodized aluminium |
Ambient temperature | -20…+60 °C |
Protection class | IP65 |